text.skipToContent text.skipToNavigation

CG2755300S

by Killark 

Catalog ID: CG2755300S

3" Steel Cord Grip, Cable Range 2.540-2.755, Blue Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductorsl
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

Product Details

General

Color Code Blue
Cord Range 2.350-2.565
Finish Type Zinc Plated
Material Steel
Series CG
Type Steel Cord Grip

Dimensions

Hub Size 3