text.skipToContent text.skipToNavigation

CG31501S

by Killark 

Catalog ID: CG31501S

1/2" Steel Cord Grip, Cable Range .312-.473, Yellow Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductors
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

Product Details

General

Color Code Yellow
Finish Type Zinc Plated
Material Steel
Series CG
Type Steel Cord Grip
UPC 783936174211

Dimensions

Hub Size 1/2"
Weight 0.120 lb

Conductor Related

Cable Range .312 - .473 in

Logistics

Carton Quantity 25

Resources/Downloads