text.skipToContent text.skipToNavigation

ZS202ZP

by Killark 

Catalog ID: ZS202ZP

List Price:$35.48 - Closeout Price:$2.75 3/4" Steel (Zinc Plated) Cord Connector, Cord Range .125-.187, Orange

  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a split hinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads
Z-series straight steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. These heavy duty connectors hold to most manufacturing chemicals including, acid solutions, solvents and other corrosive material. Its nylon retention ring incorporates a split hinge design to prevent friction and provides strain relief. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

$2.75 USD

$2.75 USD

Product Details

General

Application Z Series steel cord connectors are used to secure and seal cords or cables entering enclosures or raceways. Z Series connectors are also suitable for use in hazardous locations per National Electric Code (Articles 501.10(B), 502.10(A&B), 505.15(C)). Consult these articles for sealing requirements that may apply.
Color Silver
Finish Type Natural
Material Steel
Series Z Series
Type Straight Cord Connector
UPC 783936121154

Dimensions

Gross Weight with Packaging 0.25
Height 1.2 in
Hub Size 3/4"
Length 1.27 in
Width 0.55 in

Conductor Related

Cable Range .125 - .187 in

Certifications and Compliance

CSA File Number LR73478
Nema Rating 4, 4X, 12, 13
UL File Number E22698

Logistics

Carton Quantity 15 EA

Resources/Downloads