text.skipToContent text.skipToNavigation

ZS415ZP

By Killark 

Catalog ID: ZS415ZP

By Killark
$9.50 USD $201.46
Catalog ID:  ZS415ZP
List Price:$201.46 - Closeout Price:$9.50 1-1/4" Steel (Zinc Plated) Cord Connector, Cord Range 1.250-1.375
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a split hinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads

Z-series straight steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. These heavy duty connectors hold to most manufacturing chemicals including, acid solutions, solvents and other corrosive material. Its nylon retention ring incorporates a split hinge design to prevent friction and provides strain relief. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

Add to List

More Options

Product Details

General

Color Silver
Finish Type Natural
Material Steel
Series Z Series
Type Straight Cord Connector
UPC 783936121253

Dimensions

Dimensions 2.4 in x 0.73 in x 1.7 in
Gross Weight with Packaging 1.15
Height 1.7 in
Hub Size 1-1/4"
Length 2.4 in
Width 0.73 in

Conductor Related

Cable Range 1.250 - 1.375 in

Certifications and Compliance

CSA File Number LR73478
Nema Rating 4, 4X, 12, 13
UL File Number E22698

Logistics

Carton Quantity 15

Resources and Downloads