text.skipToContent text.skipToNavigation

ZS513ZP

by Killark 

Catalog ID: ZS513ZP

List Price:$162.78 - Closeout Price:$9.50 1-1/2" Steel (Zinc Plated) Cord Connector, Cord Range 1.000-1.125

  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a split hinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads
Z-series straight steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. These heavy duty connectors hold to most manufacturing chemicals including, acid solutions, solvents and other corrosive material. Its nylon retention ring incorporates a split hinge design to prevent friction and provides strain relief. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

$9.50 USD

$9.50 USD

Product Details

General

Color Silver
Finish Type Natural
Material Steel
Series Z Series
Type Straight Cord Connector
UPC 783936121260

Dimensions

Gross Weight with Packaging 1.05
Height 1.7 in
Hub Size 1-1/2"
Length 2.4 in
Width 0.74 in

Conductor Related

Cable Range 1.000 - 1.125 in

Certifications and Compliance

CSA File Number LR73478
Nema Rating 4, 4X, 12, 13
UL File Number E22698

Logistics

Carton Quantity 15 EA

Resources/Downloads