- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Enclosures
-
Enclosures
- Hazardous Location
- Industrial Location
-
-
Fittings
-
Fittings
- Hazardous Location
- Industrial Location
-
-
Wiring Devices
-
Wiring Devices
- Hazardous Location
- Industrial Location
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Emergency Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
-
Solutions
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
Solutions
-
Solutions
-
Take a Tour of Our Complete Solutions
-
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
- FEATURED SOLUTIONS
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
- Markets & Applications
-
-
Resources
ResourcesDigital Resources
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Killark Resources.
-
- Resources
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Enclosures
-
Enclosures
- Hazardous Location
- Industrial Location
-
-
Fittings
-
Fittings
- Hazardous Location
- Industrial Location
-
-
Wiring Devices
-
Wiring Devices
- Hazardous Location
- Industrial Location
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Emergency Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
-
Solutions
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
Solutions
-
Solutions
-
Take a Tour of Our Complete Solutions
-
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
- FEATURED SOLUTIONS
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
- Markets & Applications
-
-
Resources
ResourcesDigital Resources
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Killark Resources.
-
- Resources
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Controls
- Hazardous Location
- Control Stations
- FXCS Series - Dead-End 3-Position Maintained Contact Keyed Selector Switch - Factory Sealed - 3/4" Hub - 2NO/2NC Contact Rating
FXCS Series - Dead-End 3-Position Maintained Contact Keyed Selector Switch - Factory Sealed - 3/4" Hub - 2NO/2NC Contact Rating
Catalog ID: FXCS-2K3C5
- Eliminates external sealing requirements.
- Lower installation cost.
- NEMA 3 weatherproof.
- Color coded wiring with more wiring space for easier field installation.
- Stainless steel captive screws for cover assembly.
- Lockout accessory available must be factory installed.
- Ground boss for grounding in the splicebox.
- Device bodies and covers are copper-free cast aluminum alloy.
- Push button, selector switches and pilot light bodies are copper-free aluminum.
- Operating shaft in both push buttons and selector switches are stainless steel.
Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Add to Project List
More Options
Product Details
General
Action | Maintained |
Actuator | 3 Position Key Selector Switch |
Ambient Temp. Range | UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C |
Application | SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings |
Back Box Type | FXB |
Color | Black |
EU RoHS Indicator | Contact Manufacturer |
Hub Pattern | Dead-End |
Mounting Type | Bi-Directional Ductile Mounting Lugs |
Number Of Poles | 1 |
Series | FXCS |
Type | Factory Sealed |
UPC | 783936201351 |
Dimensions
Depth | 6.06 |
Dimensions | 6.63 in x 6 in x 4.38 in |
Gross Weight with Packaging | 4.6 |
Height | 4.38 in |
Hub Size | 3/4" |
Length | 6.63 in |
Width | 6 in |
Electrical Ratings
Amperage Rating | 10 A |
Frequency Rating | 50/60 Hz |
Certifications and Compliance
CSA File Number | LR11714, LR11712 |
Hazardous Rating(s) |
|
Nema Rating | 3 |
UL File Number | E53360, E12379 |
Logistics
Factory Sealed | Factory Sealed |
Resources and Downloads
Customer Notices
Please wait, preparing to download your file.