text.skipToContent text.skipToNavigation

XCS-5K2A1

by Killark 

Catalog ID: XCS-5K2A1

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Push button, selector switches and pilot light operator bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Product Details

General

Action Maintained
Actuator 2 Position Key Selector Switch
Ambient Temp. Range UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil
Back Box Type SWB
Color Black
Number Of Poles 1
Series XCS
Type Aluminum Box And Cover With 2-Position Key Selector Switch
UPC 783936892009

Dimensions

Depth 5-1/32
Gross Weight with Packaging 2.9
Hub Size 3/4"

Electrical Ratings

Amperage Rating 10 A
Contact Rating 60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;
Frequency Rating 50/60 Hz

Certifications and Compliance

CSA File Number LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E53360

Resources/Downloads