text.skipToContent text.skipToNavigation

XAL-458

by Killark 

Catalog ID: XAL-458

XAL Series - Aluminum Feed-Thru Fire Alarm Station With Pull-Ring Activation - Hub Size 3/4 Inch - 2NO/2NC Contact Rating

  • Enclosure is made of copper free aluminum alloy
  • Conduit openings are 3/4” NPT feed through.
  • Red, textured powder epoxy paint finish is standard on box and cover to provide high visibility for alarm station.
  • Bilingual nameplates included per CSA requirement.
  • Internal ground screw is standard.
  • The alarm station is activated by lifting the front cover and pulling down ring. This quick easy to use two-step process prevents unintentional operation.
  • Has 2 normally open and 2 normally closed contacts.

Killark XCS Series Fire Alarm Station for Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 7 & 9 protection is required.

Product Details

General

Action SP
Actuator Lift Cover, Pull ring
Ambient Temp. Range UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application Hazardous areas due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fibers or flyings. Installation at petroleum refineries, chemical and petrochemical plants, storage areas, and other processing facilities where hazardous substances are handled or stored. Areas where emergency control of fire alarm or signal circuits is required.
Back Box Type SWB
Color Red
EU RoHS Indicator Contact Manufacturer
Number Of Poles 1
Series XAL
Type Aluminum Fire Alarm Station With Pull-Ring Activation
UPC 783936880402

Dimensions

Depth 4-1/2
Dimensions 8.25 in x 5.875 in x 6.75 in
Gross Weight with Packaging 4.46
Height 6.75 in
Length 8.25 in
Width 5.875 in

Electrical Ratings

Amperage Rating 10 A
Contact Rating 7200 VA (make), 720 VA (break), 10A cont. @ 600V AC; 2.5A cont. @ 600V DC.
Frequency Rating 50/60 Hz

Certifications and Compliance

CSA File Number LR31085
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E50498

Resources/Downloads