text.skipToContent text.skipToNavigation

ECC300

By Killark 

Catalog ID: ECC300

By Killark
Catalog ID:  ECC300
3" Galvanized Steel, Edge Conduit Clamp
  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Killark’s conduit clamps are designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam and angle supports. It is made from hot dipped galvanized steel.

Add to List

More Options

Where to Buy

Product Details

General

Application Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.
Color Glossy gray
Finish Type Galvanized
Material Steel
Type Edge Conduit Clamp
UPC 783936391304

Dimensions

Dimensions 6 in x 6 in x 0.1 in
Gross Weight with Packaging 2.32
Height 0.1 in
Hub Size 3"
Length 6 in
Width 6 in

Certifications and Compliance

UL File Number E213669

Logistics

Carton Quantity 10

Resources and Downloads