text.skipToContent text.skipToNavigation

AN-12

By Killark 

Catalog ID: AN-12

By Killark
Catalog ID:  AN-12
6" Aluminum, Rigid Conduit Nipple

  • Tapered threads (NPT) meet latest UL 1203 requirements
  • Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application To connect threaded or IMC conduit to cast hubs on drilled and tapped conduit openings
    Color Silver
    Finish Type Natural
    Material Aluminum, Copper Free (less than 4/10 of 1%)
    Series AN
    Type Rigid Conduit Nipple
    UPC 783936012902

    Dimensions

    Gross Weight with Packaging 2.8
    Hub Size 6"

    Certifications and Compliance

    Hazardous Rating(s)
    • Class I, Divisions 1 & 2, Groups A, B, C, D
    • Class II, Divisions 1 & 2, Groups E, F, G
    • Class III, Divisions 1 & 2
    UL File Number E311892

    Resources and Downloads