text.skipToContent text.skipToNavigation

ENY-3SET

by Killark 

Catalog ID: ENY-3SET

ENY Pendant Seals are designed for hazardous locations and meet code requirements for a safety set-screw when hanging fixtures. It supports up to 125 pounds and is made from copper-free aluminum.

Product Details

General

Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series ENY
Type Sealing Fitting
UPC 783936110547

Dimensions

Hub Size 1"

Logistics

Carton Quantity 5 EA