text.skipToContent text.skipToNavigation

EYD-1-T

by Killark 

Catalog ID: EYD-1-T

1/2" EYD Drain Seal Fitting Aluminum with Nipple

Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

Product Details

General

Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series EYD
Type Sealing Fitting With Nipple
UPC 783936028736

Dimensions

Hub Size 1/2"

Logistics

Carton Quantity 1