text.skipToContent text.skipToNavigation

EYD-3TM

by Killark 

Catalog ID: EYD-3TM

1" EYD Drain Seal Fitting Iron with Nipple

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

Product Details

General

Application Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color Gray
Finish Type Powder Epoxy Paint
Material Iron
Series EYD
Type Sealing Fitting With Nipple
UPC 783936111759

Dimensions

Gross Weight with Packaging 2.22
Hub Size 1"

Logistics

Carton Quantity 5