text.skipToContent text.skipToNavigation

EYD-50

by Killark 

Catalog ID: EYD-50

1/2" EYD Drain Seal Fitting Aluminum, Female/Female

  • Threaded for Rigid Conduit or IMC
  • Tapered threads (NPT)
  • Simple to install.
  • Internal drainage path provides a visual means to ensure that the compound chamber is properly filled.
  • Large cover openings for easy packing of fiber dam.
  • Temporary plastic sleeve protects thread for drain/breather from contamination when pouring compound.
  • Unique design enables installation of drain/breather right after compound is poured.
  • Provides continuous water drain path while allowing conduit run to breathe, in compliance with the NEC.
  • Includes Drain Breather Fitting KDB-375.

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product Details

General

Application Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series EYD
Type Sealing Fitting
UPC 783936090344

Dimensions

Dimensions 5 in x 10 in x 0.1 in
Gross Weight with Packaging 0.5
Height 0.1 in
Hub Size 1/2"
Length 5 in
Width 10 in

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity 10