text.skipToContent text.skipToNavigation

EYD40-6M

by Killark 

Catalog ID: EYD40-6M

2" EYD 40%-Fill Ver/Hor Seal Fitting Iron

  • 40% wire fill capacity.
  • Large openings with threaded closures to provide easy access to conduit hubs for making dams.
  • Integral bushing in conduit hubs to protect conductor insulation from damage.
  • NPT threaded hubs to ensure ground continuity.
  • Minimum turning radius.

A 40% wire fill capacity. Large openings with threaded closures to provide easy access to conduit hubs for making dams. Integral bushing in conduit hubs to protect conductor insulation from damage. NPT threaded hubs to ensure ground continuity. Minimum tu

Product Details

General

Application To seal rigid conduit or IMC raceways with up to 40% wire fill.
Color Gray
Finish Type Powder Epoxy Paint
Material Iron
Series EYD
Type 40% Fill Sealing Fitting
UPC 783936116341

Dimensions

Gross Weight with Packaging 13.4
Hub Size 2"

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2