text.skipToContent text.skipToNavigation

UNY125

By Killark 

Catalog ID: UNY125

By Killark
$78.57 USD
Catalog ID:  UNY125
Hazardous Location Union - Zinc Plated Steel - 1-1/4" Male/Female
  • Unique design offers a compact size for lighter weight and smaller profile for critical clearances with equipment
  • Extruded bar stock construction provides superior threads over sand cast and provides twice the tensile strength
  • Uniform design across all sizes for aesthetic and robust appeal
  • Male to Female union has nonremovable nipple to ensure tight seal with union and pipe/equipment
  • Made in the USA

Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit

More Options

Product Details

General

Color Silver
Finish Type Zinc Plated
Hex Size 2.06 in
Material 12L14 Steel
Series UNF
Type Male/Female Union
UPC 783936183978

Dimensions

Diameter 2.19 in
Hub Size 1-1/4"
Length 2.56 in
Weight 0.71 lb

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 4

Resources and Downloads