text.skipToContent text.skipToNavigation

EAC-10

by Killark 

Catalog ID: EAC-10

E Series Fitting, Aluminum, 4" C Conduit Body Threaded

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 320 cu. in.

Product Details

General

Application For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern C
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series E Series
Type Conduit Body
UPC 783936165196

Dimensions

Dimensions 19 in x 10.75 in x 6.75 in
Gross Weight with Packaging 9.03
Height 6.75 in
Hub Size 4"
Length 19 in
Width 10.75 in

Resources/Downloads