text.skipToContent text.skipToNavigation

EAC-10CG

by Killark 

Catalog ID: EAC-10CG

E Series - Aluminum Conduit Body With Cover And Gasket - C Type - Hubsize 4 Inch

Assembled with cover and gasket to speed installation - installer has all components needed. Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on alumi

Product Details

General

Application For use on threaded rigid/IMC conduit. Use Type C conduit bodies as pull outlets, or to provide openings for making splices and taps in conductors.
Color Gray
Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern C
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series E Series
Type Conduit Body With Cover & Gasket
UPC 783936075112

Dimensions

Gross Weight with Packaging 10.15
Height 5.5 in
Hub Size 4"
Length 17.5 in
Width 6.5 in

Logistics

Carton Quantity 1

Resources/Downloads