text.skipToContent text.skipToNavigation

EAT-1CG

by Killark 

Catalog ID: EAT-1CG

E Series - Aluminum Conduit Body With Cover And Gasket - T Type - Hubsize 1/2 Inch

$2.50 USD

$2.50 USD

Product Details

General

Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern T
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series E Series
Type Conduit Body With Cover & Gasket
UPC 783936166247

Dimensions

Hub Size 1/2"
Weight 0.28 lb

Logistics

Carton Quantity 12 EA

Resources/Downloads