KIL_F_LL67SA_Angled
* Representative image
KIL_F_LL67SA_Angled

LL17 - 1/2" LL Hub, Iron Form 7 Conduit Body

$30.59 USD

Brand:

Killark

Catalog ID:

LL17

1/2" LL Hub, Iron Form 7 Conduit Body

  • Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal.
  • Suitable for wet locations when used with gaskets.
  • High-quality sealing hardware 316 stainless steel cover screws and washers with neoprene gaskets.
  • Innovative spring clip design for installation ease and repeat usage.
  • For use with threaded rigid conduit steel or aluminum.
  • Flat-back design for greater wiring capacity and mounting stability.

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl

Product details

General

Application
  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LL
Material
Polyester, Fiberglass Reinforced
Series
Duraloy 7
Type
  • Conduit Body
  • Conduit Body
UPC
783936011103

Dimensions

Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.9
Height
5.5 in
Hub Size
1/2"
Length
6.88 in
Weight
0.9 lb
Width
3.75 in

Certifications And Compliance

CSA File Number
LR11852
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397

Logistics

Carton Quantity
5