KIL_F_2FST
* Representative image
KIL_F_2FST

2FST - FZ/FCL-GF/FST Series Fittings, Standard and Hostile Locations, Cast Device Covers, Two and Three Gang with Gaskets Included, 2 Toggle Switches

Brand:

Killark

Catalog ID:

2FST

FZ/FCL-GF/FST Series Fittings- Standard and Hostile Locations- Cast Device Covers- Two and Three Gang with Gaskets Included- 2 Toggle Switches

Cast metallic covers with electrostatically applied powder coating.

Product details

General

Application
For standard and hostile locations.
Color
Gray
Cover Type
Toggle Switch
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F
Type
Device Box Cover With Gasket
UPC
783936190488

Dimensions

Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.65
Height
3.75 in
Length
11 in
Width
7 in

Logistics

Carton Quantity
5