KIL_F_FCLR
* Representative image
KIL_F_FCLR

FCLR - FZ/FCL-GF/FST Series Fittings, Standard & Hostile Locations, Cast Device Covers, Single Gang w/ Gaskets Incl., Round Receptacle 1.406" Dia.

Brand:

Killark

Catalog ID:

FCLR

FZ/FCL-GF/FST Series Fittings - Standard And Hostile Locations - Cast Device Covers - Single Gang with Gaskets Included - Round Receptacle 1.406In Diameter

Cast metallic covers with electrostatically applied powder coating.

Product details

General

Application
For standard and hostile locations.
Color
Gray
Cover Type
Round Receptacle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F
Type
Device Box Cover With Gasket
UPC
783936131467

Dimensions

Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.42
Height
3 in
Length
1 in
Width
3 in

Logistics

Carton Quantity
5