KIL_F_FST_Angled
* Representative image
KIL_F_FST_Angled

FST - FZ/FCL-GF/FST Series Fittings - Cast Device Covers - Single Gang with Gaskets Included - 1 Toggle Switch

Brand:

Killark

Catalog ID:

FST

FZ/FCL-GF/FST Series Fittings - Cast Device Covers - Single Gang with Gaskets Included - 1 Toggle Switch

Cast metallic covers with electrostatically applied powder coating.

Product details

General

Application
For standard and hostile locations.
Color
Gray
Cover Type
Toggle Switch
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F
Type
Device Box Cover With Gasket
UPC
783936190570

Dimensions

Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.3
Height
3 in
Length
1 in
Width
3 in

Logistics

Carton Quantity
5

Resources and downloads