MY LISTS
KILLARK
Image of FB-755 FB-755 - Weather Head 1-1/2" Aluminum
* Representative image
Image of FB-755 FB-755 - Weather Head 1-1/2" Aluminum

FB-755 - Weather Head 1-1/2" Aluminum

Brand: Killark

Catalog ID: FB-755

Weather Head 1-1/2" Aluminum

  • For use with threaded aluminum or steel conduit
  • Insulators included
  • Vertical mounting
  • Variety of knockout arrangements
  • Available in 1/2" thru 4"

Over head service entrances features variety of sizes and a large range of knockout arrangements. Our service entrances are for threaded rigid conduit or thin wall EMT conduit and is featured in copper-free aluminum.

Product details

General

Application

For overhead service entrance. For use with threaded rigid conduit.

Catalog Number

FB-755

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FB

Type

Service Entrance

UPC

783936130057

Dimensions

Dimensions

5 in x 5 in x 5 in

Gross Weight with Packaging

1.5

Height

5 in

Hub Size

1-1/2"

Length

5 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

5

Resources and downloads