text.skipToContent text.skipToNavigation

DBFE154302

By Killark 

Catalog ID: DBFE154302

By Killark
Catalog ID:  DBFE154302
DBFE Series - Steel 54 Watt Fluorescent Emergency Power Light Fixture(Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens
  • Electrostatically applied polyester finish
  • NEMA 4 construction for wet locations
  • LED charging indicator light visible through lens
  • Push-To-Test Button mounted on sloping side of fixture - allows end-to-end mounting of fixtures

Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure. Lens frame assembly has silicone rubber gasketing and heat tempered glass lens. Electrostatically applied polyester finish. NEMA 4 construction for wet locations. LED charging indicator light visible through lens.

Add to List

More Options

Where to Buy

Product Details

General

Application LINEARLITE DBFE emergency lighting fixtures provide continuous illumination under normal power and switch to emergency battery backup during power outages. Units contain a battery unit that provides the OSHA required 90 minutes of illumination for egress. Units are designed for general and task lighting in areas where flammable gases or vapors or combustible dusts may exist due to abnormal conditions, and create a Division 2 hazardous location, as defined by the NEC.
Color White
Finish Type Powder Epoxy Paint
Lamp Type T5
Light Source Linear Fluorescent
Material Steel
Mounting Type Pendant
Optic Type Glass Lens
Series DBFE
Type Steel Emergency Power Linear Fluorescent Fixture
UPC 783936121864

Dimensions

Dimensions 58 in x 16.13 in x 15.13 in
Gross Weight with Packaging 48
Height 15.13 in
Hub Size 3/4"
Length 58 in
Width 16.13 in

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 VAC
Wattage 15 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Resources and Downloads