text.skipToContent text.skipToNavigation

DBFE24043

By Killark 

Catalog ID: DBFE24043

By Killark
Catalog ID:  DBFE24043
Fluorescent Emergency 40W 277V 3 Lamp T12
  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens
  • Electrostatically applied polyester finish
  • NEMA 4 construction for wet locations
  • LED charging indicator light visible through lens
  • Push-To-Test Button mounted on sloping side of fixture - allows end-to-end mounting of fixtures

The DBF Series Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a powder painted 20 ga. steel housing that is suitable for harsh and hazardous environments.

Add to List

More Options

Where to Buy

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type T12
Light Source Linear Fluorescent
Material Steel
Mounting Type Pendant
Optic Type Glass Lens
Series DBFE
UPC 783936101408

Dimensions

Hub Size 3/4"

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120-277 VAC
Wattage 24 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity 1

Resources and Downloads

Customer Notices

Installation/Instruction Manual (IOM)