text.skipToContent text.skipToNavigation

HFXE2-430-42

By Killark 

Catalog ID: HFXE2-430-42

By Killark
Catalog ID:  HFXE2-430-42
HFX Emergency 40W 277V 2 Lamp
  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel to provide maintenance free long life
  • World voltage ballasts standard on 32W and BIAXIAL models (120-277V 50/60 Hz)
  • LED charging indicator light on ballast enclosure.

The HFXE Series Explosion Proof Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a cast copper-free powder painted aluminum housing that is suitable for harsh and hazardous environments.

Add to List

More Options

Where to Buy

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type T12
Light Source Linear Fluorescent
Lumen Range 0-2,000 lm
Lumens 1100
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Pendant
Optic Type Glass Tubes
Series HFXE
UPC 783936288413

Dimensions

Hub Size 3/4"

Electrical Ratings

Frequency Rating 60 Hz
Lumens Per Watt 27.5
Voltage Rating 277 VAC
Wattage 40 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and Downloads