text.skipToContent text.skipToNavigation

NEBS12I-C1D2

By Killark 

Catalog ID: NEBS12I-C1D2

By Killark
Catalog ID:  NEBS12I-C1D2
NEBS Series 12 Watt Capacity Class 1 Division 2 Rated Emergency Light Unit With 3 Watt Heads & Spectron Self Diagnostics, Remote Capable
  • Provides the same level of lumen output with no light degradation for the full 90 minutes of battery discharge.
  • Flame-rated, UV stable thermoplastic housing which is fully gasketed and corrosion resistant with a gray finish.
  • LED based lamp-heads are made of high strength die-cast aluminum with a polycarbonate lens.
  • Includes microcontroller based 3-stage charger and Lithium Iron Phosphate(LiFePO4) battery.
  • Includes a universal mounting plate which facilitates mounting to a truss or I-beam, pole, column, or wall.
  • Provides bright and uniform illumination and is specifically designed for higher mounting heights above 9’.
  • Self-diagnostics monitors LED status, LED driver circuit, battery capacity and charger function and displays any fault detection by means of a flashing code.
  • Self-Test feature automatically runs a 1 minute test once a month and an alternating 30-60 minute test once every 6 months. Multi-color LED indicatorprovides visible fault detection and charging status.
  • User initiated 1, or 90-minute system test feature.
  • 15 minute re-transfer delay.
  • Automatic unit transfer in brown-out conditions (below 80% of nominal AC input voltage).

The NEBS Series is a highly versatile superior lumen output, industrial application emergency lighting unit, designed to provide a minimum of 90 minutes illumination when primary power is lost.

Add to List

More Options

Where to Buy

Product Details

General

Light Source LED
Series NEBS
UPC 783936143729

Dimensions

Weight 7.7 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 110
Voltage Rating 120-277 VAC
Wattage 12 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB+H2, IIA
  • Class III, Divisions 1 & 2
IP Rating IP66
Nema Rating 4, 4X

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
NEBS03