text.skipToContent text.skipToNavigation

NEBS12I-C2D1

By Killark 

Catalog ID: NEBS12I-C2D1

By Killark
Catalog ID:  NEBS12I-C2D1
NEBS Series 12 Watt Capacity Class 2 Division 1 Rated Emergency Light Unit With 3 Watt Heads & Spectron Self Diagnostics, Remote Capable
  • Provides the same level of lumen output with no light degradation for the full 90 minutes of battery discharge.
  • Flame-rated, UV stable thermoplastic housing which is fully gasketed and corrosion resistant with a gray finish.
  • LED based lamp-heads are made of high strength die-cast aluminum with a polycarbonate lens.
  • Includes microcontroller based 3-stage charger and Lithium Iron Phosphate(LiFePO4) battery.
  • Includes a universal mounting plate which facilitates mounting to a truss or I-beam, pole, column, or wall.
  • Provides bright and uniform illumination and is specifically designed for higher mounting heights above 9’.
  • Self-diagnostics monitors LED status, LED driver circuit, battery capacity and charger function and displays any fault detection by means of a flashing code.
  • Self-Test feature automatically runs a 1 minute test once a month and an alternating 30-60 minute test once every 6 months. Multi-color LED indicatorprovides visible fault detection and charging status.
  • User initiated 1, or 90-minute system test feature.
  • 15 minute re-transfer delay.
  • Automatic unit transfer in brown-out conditions (below 80% of nominal AC input voltage).

The NEBS Series is a highly versatile superior lumen output, industrial application emergency lighting unit, designed to provide a minimum of 90 minutes illumination when primary power is lost.

Add to List

More Options

Where to Buy

Product Details

General

Light Source LED
Series NEBS
UPC 783936142555

Dimensions

Weight 7.7 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 110
Voltage Rating 120-277 VAC
Wattage 12 W

Certifications and Compliance

Hazardous Rating(s)
  • Class II, Division 1, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating IP66
Nema Rating 4, 4X

Resources and Downloads