text.skipToContent text.skipToNavigation

KFH1005-76

by Killark 

Catalog ID: KFH1005-76

1000W Metal Halide 480V Floodlight

  • Rugged weathertight housing of copperfree aluminum with corrosion resistant bronze finish
  • Wide beam distribution
  • Thermal shock, impact-resistant lens
  • Continuous silicone gasketing
  • All external hardware is corrosion resistant including HubbellGard® ceramic coated screws
  • Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware
  • 3/4” NPT entry on back lower left

The KF Series HID floodlights are designed with a copper-free aluminum housing and painted with a bronze powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. The KF Series floodlight are suitable for wet locations and high ambient areas.

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type Mogul Base
Light Source Metal Halide
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Trunnion
Optic Type Glass Lens
Series KF
UPC 783936384375

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 480 VAC
Wattage 1000 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_KFH100x-76
IES file