Flood Lighting
138 Products
EZH070A2-T - HID 70W Quadri-Volt Metal Halide Trunnion Mount
By Killark
Catalog ID: EZH070A2-T
HID 70W Quadri-Volt Metal Halide Trunnion Mount
EZH100A2-T - HID 100W Quadri-Volt Metal Halide Trunnion Mount
By Killark
Catalog ID: EZH100A2-T
HID 100W Quadri-Volt Metal Halide Trunnion Mount
EZS050A2-T - HID 50W Quadri-Volt High Pressure Sodium with Trunnion
By Killark
Catalog ID: EZS050A2-T
HID 50W Quadri-Volt High Pressure Sodium with Trunnion
EZS070A2-T - HID 70W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount
By Killark
Catalog ID: EZS070A2-T
HID 70W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount
EZS075A2-T - HID 70W 480V High Pressure Sodium 3/4" Trunnion Mount
By Killark
Catalog ID: EZS075A2-T
HID 70W 480V High Pressure Sodium 3/4" Trunnion Mount
EZS078A2-T - 70W 240V High Pressure Sodium 50Hz Trunnion Mount
By Killark
Catalog ID: EZS078A2-T
70W 240V High Pressure Sodium 50Hz Trunnion Mount
EZS100A2-T - HID 100W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount
By Killark
Catalog ID: EZS100A2-T
HID 100W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount
EZS105A2-T - HID 100W 480V High Pressure Sodium 3/4" Trunnion Mount
By Killark
Catalog ID: EZS105A2-T
HID 100W 480V High Pressure Sodium 3/4" Trunnion Mount
EZS150A2-T - HID 150W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount
By Killark
Catalog ID: EZS150A2-T
HID 150W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount
EZS155A2-T - HID 150W 480V High Pressure Sodium 3/4" Trunnion Mount
By Killark
Catalog ID: EZS155A2-T
HID 150W 480V High Pressure Sodium 3/4" Trunnion Mount
EZS158A2-T - Class I 150W High Pressure Sodium 3/4" Pendant with Trunnion Mount
By Killark
Catalog ID: EZS158A2-T
Class I 150W High Pressure Sodium 3/4" Pendant with Trunnion Mount
EZS250A2-T - HID 250W Quadri-Volt High Pressure Sodium 3/4" TRUNION
By Killark
Catalog ID: EZS250A2-T
HID 250W Quadri-Volt High Pressure Sodium 3/4" TRUNION
EZS255A2-T - HID 250W 480V High Pressure Sodium 3/4" Pendant with Trunnion Mount
By Killark
Catalog ID: EZS255A2-T
HID 250W 480V High Pressure Sodium 3/4" Pendant with Trunnion Mount
EZS400A2-T - HID 400W Quadri-Volt High Pressure Sodium 3/4" Pendant with Guard Trunnion Mount
By Killark
Catalog ID: EZS400A2-T
HID 400W Quadri-Volt High Pressure Sodium 3/4" Pendant with Guard Trunnion Mount
EZS400A2GTS SU104 - HID 400W Quadri-Volt High Pressure Sodium 3/4" Pendant with Guard, Trunnion Mount- Unit Pack
By Killark
Catalog ID: EZS400A2GTS SU104
HID 400W Quadri-Volt High Pressure Sodium 3/4" Pendant with Guard, Trunnion Mount- Unit Pack
EZS4016A2T - HID 400W 600V High Pressure Sodium with Trunnion Mount
By Killark
Catalog ID: EZS4016A2T
HID 400W 600V High Pressure Sodium with Trunnion Mount
EZS405A2-T - HID 400W 480V High Pressure Sodium 3/4" Pendant with Trunnion Mount
By Killark
Catalog ID: EZS405A2-T
HID 400W 480V High Pressure Sodium 3/4" Pendant with Trunnion Mount
KF1L09030 - KF1L Series LED Floodlight, Explostion Proof90 Watt, 120-277 VAC , 5000K, 7182 Lumens
By Killark
Catalog ID: KF1L09030
90W LED Flood - 120-277VAC 50/60Hz
KF1L09030D20IEX4B - KF1L Series LED Floodlight, Explostion Proof90 Watt, 120-277 VAC , 5000K, 7182 Lumens
By Killark
Catalog ID: KF1L09030D20IEX4B
90W LED Flood - 120-277VAC 50/60Hz - Dual M20 Entries - Four Bolt Termination Cover
KF1L10530 - KF1L Series LED Floodlight, Explostion Proof105 Watt, 120-277 VAC , 5000K, 8362 Lumens
By Killark
Catalog ID: KF1L10530
105W LED Flood - 120-277VAC 50/60Hz
KF1L10530D20IEX4B - KF1L Series LED Floodlight, Explostion Proof105 Watt, 120-277 VAC , 5000K, 8362 Lumens
By Killark
Catalog ID: KF1L10530D20IEX4B
105W LED Flood - 120-277VAC 50/60Hz - Dual M20 Entries - Four Bolt Termination Cover
KF1L11030 - KF1L Series LED Floodlight, Explostion Proof110 Watt, 120-277 VAC , 5000K, 10590 Lumens
By Killark
Catalog ID: KF1L11030
110W LED Flood - 120-277VAC 50/60Hz
KF1L11030D20IEX4B - KF1L Series LED Floodlight, Explostion Proof110 Watt, 120-277 VAC , 5000K, 10590 Lumens
By Killark
Catalog ID: KF1L11030D20IEX4B
110W LED Flood - 120-277VAC 50/60Hz - Dual M20 Entries - Four Bolt Termination Cover
KF1L12530 - KF1L Series LED Floodlight, Explostion Proof125 Watt, 120-277 VAC , 5000K, 11590 Lumens
By Killark
Catalog ID: KF1L12530
125W LED Flood - 120-277VAC 50/60Hz
$8,395.46 USD
$8,395.46 USD
KF1L12530D20IEX4B - KF1L Series LED Floodlight, Explostion Proof125 Watt, 120-277 VAC , 5000K, 11590 Lumens
By Killark
Catalog ID: KF1L12530D20IEX4B
125W LED Flood - 120-277VAC 50/60Hz - Dual M20 Entries - Four Bolt Termination Cover
Discontinued
KF1L15030 - KF1L Series LED Floodlight, Explostion Proof 150 Watt, 120-277 VAC , 5000K, 13280 Lumens
By Killark
Catalog ID: KF1L15030
150W LED Flood - 120-277VAC 50/60Hz
Discontinued
KF1L16530 - KF1L Series LED Floodlight, Explostion Proof 165 Watt, 120-277 VAC , 5000K, 13760 Lumens
By Killark
Catalog ID: KF1L16530
165W LED Flood - 120-277VAC 50/60Hz
KF1L19530 - KF1L Series LED Floodlight, Explostion Proof 195 Watt, 120-277 VAC , 5000K, 15707 Lumens
By Killark
Catalog ID: KF1L19530
195W LED Flood - 120-277VAC 50/60Hz
$9,930.52 USD
$9,930.52 USD
KFH1000-76 - KF Series - Aluminum 1000 Watt Metal Halide Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
By Killark
Catalog ID: KFH1000-76
KF Series - Aluminum 1000 Watt Metal Halide Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
KFH1005-76 - 1000W Metal Halide 480V Floodlight
By Killark
Catalog ID: KFH1005-76
1000W Metal Halide 480V Floodlight