text.skipToContent text.skipToNavigation

EMH050B3

By Killark 

Catalog ID: EMH050B3

By Killark
Catalog ID:  EMH050B3
50W Metal Halide 1" Bracket Mount
  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

The EM series Explosion Proof medium base fixture is designed for low bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EM Series is factory sealed so no external seal is required in Explosive environments.

Add to List

More Options

Where to Buy

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type Medium Base
Light Source Metal Halide
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Wall Bracket
Optic Type Glass Globe - Fluted
Series EM
UPC 783936135281

Dimensions

Hub Size 1"

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating Quad - 120/277/347/480 VAC
Wattage 50 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and Downloads

Photometry (3)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
KIL_EMH05x
KIL_EMH05x-A
KIL_EMH05x-S