High Bay - Low Bay - Well Glass
3,902 Products
DVA-110 - 100W Pendant Fixture 1/2" Hub
By Killark
Catalog ID: DVA-110
100W Pendant Fixture 1/2" Hub
DVA-120 - 150W Pendant Fixture 1/2" Hub
By Killark
Catalog ID: DVA-120
150W Pendant Fixture 1/2" Hub
DVA-210 - 150W Pendant Fixture 3/4" Hub
By Killark
Catalog ID: DVA-210
150W Pendant Fixture 3/4" Hub
DVA-220 - 200W Pendant Fixture 3/4" Hub
By Killark
Catalog ID: DVA-220
200W Pendant Fixture 3/4" Hub
DVL1630A1G - DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard
By Killark
Catalog ID: DVL1630A1G
DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard
DVL1630X2G - DVL Series LED Dust Tight / Utility Hazardous Rated 16 Watt, 120-277 VAC 5000K, 1355 Lumens
By Killark
Catalog ID: DVL1630X2G
DVL Series LED Dust Tight/ Utility Hazardous Rated 16 Watt, 120-277 VAC 5000K, 1355 Lumens
EMH050 - EM Series - Aluminum 50 Watt Medium Base Metal Halide Light Fixture -Quadri-Volt (120/208/240/277V) At 60Hz
By Killark
Catalog ID: EMH050
EM Series - Aluminum 50 Watt Medium Base Metal Halide Light Fixture -Quadri-Volt (120/208/240/277V) At 60Hz
EMH050 CEN - 50W Metal Halide- Quadri-Volt, ATEX Rated
By Killark
Catalog ID: EMH050 CEN
50W Metal Halide- Quadri-Volt, ATEX Rated
EMH050A2 - 50W Metal Halide 3/4" Pendant
By Killark
Catalog ID: EMH050A2
50W Metal Halide 3/4" Pendant
EMH050A2G - 50W Metal Halide 3/4" Pendant with Guard
By Killark
Catalog ID: EMH050A2G
50W Metal Halide 3/4" Pendant with Guard
EMH050A3G - 50W Metal Halide 1" Pendant with Guard
By Killark
Catalog ID: EMH050A3G
50W Metal Halide 1" Pendant with Guard
EMH050B2 - 50W Metal Halide 3/4" Bracket Mount
By Killark
Catalog ID: EMH050B2
50W Metal Halide 3/4" Bracket Mount
EMH050B2G - 50W Metal Halide 3/4" Bracket Mount with Guard
By Killark
Catalog ID: EMH050B2G
50W Metal Halide 3/4" Bracket Mount with Guard
EMH050B3 - 50W Metal Halide 1" Bracket Mount
By Killark
Catalog ID: EMH050B3
50W Metal Halide 1" Bracket Mount
EMH050B3G - 50W Metal Halide 1" Bracket Mount with Guard
By Killark
Catalog ID: EMH050B3G
50W Metal Halide 1" Bracket Mount with Guard