text.skipToContent text.skipToNavigation

DBF40303

by Killark 

Catalog ID: DBF40303

DBF Series - Steel 40 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure. Lens frame assembly has silicon rubber gasketing and heat tempered glass lens. Electrostatically applied polyester finish.

Product Details

General

Application LINEARLITE DBF fluorescent fixtures are designed for general and task lighting of areas where flammable gases or vapors or combustible dusts may exist due to abnormal conditions resulting in the creation of a Class I, Division 2 or Class II or III, Div. 1 or 2 hazardous location as defined in the NEC. Also for lighting non-hazardous wet locations indoors and outdoors.
Color White
Finish Type Powder Epoxy Paint
Lamp Type T12
Light Source Linear Fluorescent
Material Steel
Mounting Type Pendant
Operating Cycles 10,000 hrs
Optic Type Glass Lens
Series DBF
Type Steel Fluorescent Fixture
UPC 783936121765

Dimensions

Dimensions 58 in x 16.13 in x 15.13 in
Gross Weight with Packaging 44
Height 15.13 in
Hub Size 3/4"
Length 58 in
Width 16.13 in

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 VAC
Wattage 40 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources/Downloads