text.skipToContent text.skipToNavigation

Linear Lighting

Our line of easy to install, long-lasting linear lighting fixtures are ideal for all hazardous locations across the globe. We design every light with safety and reliability at the forefront so you can operate in harsh and hazardous locations where flammable vapors or combustible dust is present as well as pass applicable NEC, CEC, IECEx, and ATEX safety requirements.
Discontinued

DBF28302 - DBF Series - Steel 28 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF28302
DBF Series - Steel 28 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF28303 - DBF Series - Steel 28 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF28303
DBF Series - Steel 28 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF3212-WL - DBF Series 32W T8 Electronic Ballast with Lamp

By Killark  
Catalog ID: DBF3212-WL
DBF Series 32W T8 Electronic Ballast with Lamp
Discontinued

DBF32152-EL - DBF Fluorescent Two Lamp 32W 347V - Electronic Ballast

By Killark  
Catalog ID: DBF32152-EL
DBF Fluorescent Two Lamp 32W 347V - Electronic Ballast
Discontinued

DBF32302 - DBF Series - Steel 32 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF32302
DBF Series - Steel 32 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF32303 - DBF Series - Steel 32 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF32303
DBF Series - Steel 32 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF3242-FB - DBF Series Two Lamp 32W 277V Fused

By Killark  
Catalog ID: DBF3242-FB
DBF Series Two Lamp 32W 277V Fused
Discontinued

DBF3243ELFB - DBF Fluorescent Three Lamp 32W 277V - Electronic Ballast External Fused

By Killark  
Catalog ID: DBF3243ELFB
DBF Fluorescent Three Lamp 32W 277V - Electronic Ballast External Fused
Discontinued

DBF3263 - DBF Series Lighting Fluorescent Fixtures

By Killark  
Catalog ID: DBF3263
DBF Series Lighting Fluorescent Fixtures
Discontinued

DBF4012 - DBF Fluorscent Two Lamp 40W Fluorescent 120V

By Killark  
Catalog ID: DBF4012
DBF Fluorscent Two Lamp 40W Fluorescent 120V
Discontinued

DBF4012-FB-WL - DBF Fluorscent Two Lamp 40W Fluorescent 120V with Lamps

By Killark  
Catalog ID: DBF4012-FB-WL
DBF Fluorscent Two Lamp 40W Fluorescent 120V with Lamps
Discontinued

DBF4012WL - DBF Fluorscent Two Lamp 40W Fluorescent 120V with Lamps

By Killark  
Catalog ID: DBF4012WL
DBF Fluorscent Two Lamp 40W Fluorescent 120V with Lamps
Discontinued

DBF4013 - DBF Fluorscent Three Lamp 40W Fluorescent 120V

By Killark  
Catalog ID: DBF4013
DBF Fluorscent Three Lamp 40W Fluorescent 120V
Discontinued

DBF4013-EL - DBF Fluorscent Three Lamp 40W 120V - Electronic Ballast

By Killark  
Catalog ID: DBF4013-EL
DBF Fluorscent Three Lamp 40W 120V - Electronic Ballast
Discontinued

DBF40152 - DBF Fluorscent Twp Lamp 40W 347V

By Killark  
Catalog ID: DBF40152
DBF Fluorscent Twp Lamp 40W 347V
Discontinued

DBF40302 - DBF Series - Steel 40 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF40302
DBF Series - Steel 40 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF40303 - DBF Series - Steel 40 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF40303
DBF Series - Steel 40 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF4042 - DBF Fluorscent Two Lamp 40W 277V

By Killark  
Catalog ID: DBF4042
DBF Fluorscent Two Lamp 40W 277V
Discontinued

DBF4042-EL - DBF Fluorscent Two Lamp 40W 277V - Electronic Ballast

By Killark  
Catalog ID: DBF4042-EL
DBF Fluorscent Two Lamp 40W 277V - Electronic Ballast
Discontinued

DBF4042-FB - DBF Fluorscent Two Lamo 40W 277V External Fuse

By Killark  
Catalog ID: DBF4042-FB
DBF Fluorscent Two Lamo 40W 277V External Fuse
Discontinued

DBF4043 - DBF Fluorscent 40W 277V Three Lamp

By Killark  
Catalog ID: DBF4043
DBF Fluorscent 40W 277V Three Lamp
Discontinued

DBF4072 - DBF Fluorscent Two Lamp 220V 60HZ

By Killark  
Catalog ID: DBF4072
DBF Fluorscent Two Lamp 220V 60HZ
Discontinued

DBF4073 - DBF Fluorscent 220V 60 HZ

By Killark  
Catalog ID: DBF4073
DBF Fluorscent 220V 60 HZ
Discontinued

DBF4082 - DBF 40W Two Lamp 220V 50HZ Fluorscent

By Killark  
Catalog ID: DBF4082
DBF 40W Two Lamp 220V 50HZ Fluorscent
Discontinued

DBF54302 - DBF Fluorscent Two Lamp 54W T5HO 120-277V

By Killark  
Catalog ID: DBF54302
DBF Fluorscent Two Lamp 54W T5HO 120-277V
Discontinued

DBF54303 - DBF Series - Steel 54 Watt Fluorescent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF54303
DBF Series - Steel 54 Watt Fluorescent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF54332 - DBF Series - Steel 54 Watt Fluorescent Light Fixture (Two Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF54332
DBF Series - Steel 54 Watt Fluorescent Light Fixture (Two Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF54333 - DBF Series - Steel 54 Watt Fluorescent Light Fixture (Three Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF54333
DBF Series - Steel 54 Watt Fluorescent Light Fixture (Three Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF55304 - DBF Series - Steel 55 Watt Fluorescent Light Fixture (Four Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF55304
DBF Series - Steel 55 Watt Fluorescent Light Fixture (Four Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF55334 - DBF Series - Steel 55 Watt Fluorescent Light Fixture (Four Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF55334
DBF Series - Steel 55 Watt Fluorescent Light Fixture (Four Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch
Page 1 of 8