text.skipToContent text.skipToNavigation

KF1LP10530

By Killark 

Catalog ID: KF1LP10530

By Killark
Catalog ID:  KF1LP10530
The KF1L Series LED floodlights are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present . Killark LED floodlights provide a crisp white light that is great for color rendering.
  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • Factory Sealed Construction
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Instant On - Including after power interruption
  • One 3/4” NPT & one M20 entry standard
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The KF1L Series LED floodlights are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present . Killark LED floodlights provide a crisp white light that is great for color rendering.

Add to List

More Options

Where to Buy

Product Details

General

Application LED KF1L Portable Explosion-proof Floods are designed Temp App where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow, or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.
Finish Type Powder Epoxy Paint
Light Source LED
Lumen Range 10,001-15,000 lm
Lumens 13920
Mounting Type Portable
Operating Temperature Celcius Max 55
Operating Temperature Celcius Min -40 °C
Operating Temperature Range Celcius -40°C to 55°C
Optic Type Polycarbonate Lens - Clear
Series KF1LP
UPC 783936132563

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 132.6
Voltage Rating 120-277 VAC
Wattage 105 W

Resources and Downloads