text.skipToContent text.skipToNavigation

KWPS075

By Killark 

Catalog ID: KWPS075

By Killark
Catalog ID:  KWPS075
70 Watt 480 Volt High Pressure Sodium Wallpack Fixture
  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

Add to List

More Options

Where to Buy

Product Details

General

Light Source High Pressure Sodium
Series KWP
UPC 783936377117

Dimensions

Hub Size 1/2"
Weight 23 lb

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 480 VAC
Wattage 70 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
Nema Rating 4X

Logistics

Carton Quantity 1

Resources and Downloads