text.skipToContent text.skipToNavigation

ESXR120AX3

By Killark 

Catalog ID: ESXR120AX3

By Killark
Catalog ID:  ESXR120AX3
120V Red Strobe, 1" Ceiling Mount
  • Electronic component temperature range –40˚C to +55˚C
  • NEC temperature code, T6 (<85°C)
  • Flash rate–85 flashes per minute
  • Xenon type lamp
  • Voltage and amperage: 12-74 VDC: Draws 1.25A avg. @ 12 VDC tapering to 0.2A avg. @ 74 VDC, .75A avg. @ 24 VDC
  • 120 VAC (50/60 HZ): Draws 0.30A avg.
  • 240 VAC (50/60 HZ): Draws 0.17A avg.
  • Power supply output: 13 watts standard 11 watts for 12-74 VDC
Add to List

More Options

Where to Buy

Product Details

General

Finish Type Powder Epoxy Paint
Light Source Xenon
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Ceiling
Optic Type Glass Globe - Red
Series ESX
UPC 783936106328

Dimensions

Hub Size 1"

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120 VAC

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and Downloads