text.skipToContent text.skipToNavigation

High Bay - Low Bay - Well Glass

WTR-1 - WTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI

By Killark  
Catalog ID: WTR-1
WTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI
$76.15 USD

WTR-2 - WTR-2 18W 120 VAC 60 Hz 5000K CCT 70 CRI

By Killark  
Catalog ID: WTR-2
WTR-2 18W 120 VAC 60 Hz 5000K CCT 70 CRI
$105.92 USD
Page 1 of 1