text.skipToContent text.skipToNavigation

WLALFP830L3D

By Killark 

Catalog ID: WLALFP830L3D

By Killark
Catalog ID:  WLALFP830L3D
8k Lumen - Standard Location Food Processing Light - 120-277VAC - 3 ft

WLALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in industrial environments. The WLALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

Add to List

More Options

Where to Buy

Product Details

General

Finish Type Natural
Lumen Range 5,001-10,000 lm
Lumens 7064
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
  • Pendant
  • Surface
Optic Type Polycarbonate Lens - Diffused
Series WLALFP
UPC 783936153186

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 117.7
Voltage Rating 120-277 VAC
Wattage 60 W

Certifications and Compliance

IP Rating
  • IP66
  • IP67

Resources and Downloads