text.skipToContent text.skipToNavigation

The new Vapor Tight Retrofit is great for
corrosive, hazardous areas where
LED lighting is needed.
Also available for Standard Locations.

 

The new Vapor Tight Retrofit is great for corrosive, hazardous areas where LED lighting is needed. Also available for standard locations.


Vapor Tight Retrofit

Quickly retrofit a Killark, Crouse, Thomas & Betts, or Appleton incandescent jelly jar to bright energy efficient LED while maintaining Hazardous Location certifications!


VTR Retrofits

Easily connects to existing splicebox using the medium base socket and globe threads.

 

 

Product Catalog

Download the Vapor Tight Retrofit
Specification sheet today!

DOWNLOAD

 

 

Vapor Tight Retrofit

The Product

Go to the Vapor Tight Retrofit product page for product details and features

LEARN MORE

 

 

dollar-icon

Cost Saving Benefits

Learn more about the benefits of the
Vapor Tight Retrofit.

READ ON

 

 

  • AREA CLASSIFICATION

    Class I, Division 2 Groups A, B, C, D
    Class II, Zone 2, Groups IIC, IIB, IIA
    Class II, Division 2, Groups F, G
    Class III
    Suitable for wet locations
    Enclosure Type 4

  • MATERIAL

      Durable, copper-free aluminum body with impact resistant polycarbonate lens

  • APPLICATIONS

    Agriculture and Food Processing
    Chemical Facilities
    Petro Chemical
    Waste Water Facilities

 

“ Safely retrofit your existing incandescent vapor tights with a solution designed specifically for maintaining certifications in harsh and hazardous locations. ”

Sean Rogers, Lighting Product Manager – Killark

srogers@hubbell.com

 

 

Installation & Features

The Vapor Tight Retrofit upgrades competitors or Killark’s own fixtures easily in just three easy steps, all while maintaining existing hazardous or standard location certifications.
  • Step One : Remove

    Unthread and recycle the guard, globe, and bulb of the old fixture.
     
  • Step Two : Connect

    Thread the base into the socket, snap together the quick disconnect to electrically attach the VTR.
     
  • Step Three : Enjoy

    Thread the VTR into the globe threads and enjoy the energy efficient LED!

 

 

Benefits

    Universal Retrofit

    Adaptable with Appleton V-51

    Killark V Series

Universal Retrofit

    Saves Time

    Upgrade your existing incandescent vapor tight lighting fixtures to LED in under 60 seconds.

Saves Money

Energy efficient LED uses 90% less power than conventional lighting fixtures.

Saves Money

    Easy Install

    No tools required for installation. If you can thread in a lightbulb you can install this retrofit!

Also Available in Standard location

Learn More