Image of C68SS C68SS - 2" C Hub, 316 Stainless Steel Series Conduit Body
Image of C68SS C68SS - 2" C Hub, 316 Stainless Steel Series Conduit Body

C68SS - 2" C Hub, 316 Stainless Steel Series Conduit Body

Brand: Killark

Catalog ID: C68SS

2" C Hub, 316 Stainless Steel Series Conduit Body

Product details

General

Catalog Number

C68SS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

316 Stainless Steel

Series

Stainless Steel

Type

Conduit Body With Cover & Gasket

UPC

783936180236

Dimensions

Height

3.13 in

Hub Size

2"

Length

9.16 in

Weight

5.9 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer