Brand: Killark
Catalog ID: H-HG-10
Application
Catalog Number
H-HG-10
Finish Type
Natural
Material
Iron
Series
Spartan Pole
Type
Pole Assistance
UPC
783936184265
Height
126 in
Hub Size
1-1/2"
Weight
36.61 lb
Width
4.95 in