KIL_L_KWP_left
* Representative image
KIL_L_KWP_left

KWPS106 - 100 Watt 347 Volt High Pressure Sodium Wallpack Fixture

Brand:

Killark

Catalog ID:

KWPS106

100 Watt 347 Volt High Pressure Sodium Wallpack Fixture

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Light Source
High Pressure Sodium
Series
KWP
UPC
783936043517

Dimensions

Hub Size
1/2"
Weight
24 lb

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120-347 VAC
Wattage
100 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
Nema Rating
4X

Logistics

Carton Quantity
1

Resources and downloads