MY LISTS
KILLARK
Image of STFB-3 STFB-3 - Weather Head 1" Aluminum EMT/Rigid
* Representative image
Image of STFB-3 STFB-3 - Weather Head 1" Aluminum EMT/Rigid

STFB-3 - Weather Head 1" Aluminum EMT/Rigid

Brand: Killark

Catalog ID: STFB-3

Weather Head 1" Aluminum EMT/Rigid

  • For use with aluminum or steel rigid or thinwall conduit
  • Insulators included
  • Vertical mounting
  • Variety of knockout arrangements
  • Available in 3/4" thru 4"
  • Mounting clamp provides easy installation

Over head service entrances features variety of sizes and a large range of knockout arrangements. Our service entrances are for threaded rigid conduit or thin wall EMT conduit and is featured in copper-free aluminum.

Product details

General

Application

For overhead service entrance. For use with EMT or rigid conduit.

Catalog Number

STFB-3

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

STFB

Type

Service Entrance

UPC

783936610023

Dimensions

Dimensions

2.62 in x 2.62 in x 3.03 in

Gross Weight with Packaging

0.34

Height

3.03 in

Hub Size

1"

Length

2.62 in

Width

2.62 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

5

Resources and downloads