MY LISTS
KILLARK
Image of UNF75 UNF75 - Hazardous Location Union - Zinc Plated Steel - 3/4" Female/Female
Image of UNF75 UNF75 - Hazardous Location Union - Zinc Plated Steel - 3/4" Female/Female
Image of UNF75 UNF75 - Hazardous Location Union - Zinc Plated Steel - 3/4" Female/Female

UNF75 - Hazardous Location Union - Zinc Plated Steel - 3/4" Female/Female

$34.72 USD

Brand: Killark

Catalog ID: UNF75

Hazardous Location Union - Zinc Plated Steel - 3/4" Female/Female

Product details

General

Catalog Number

UNF75

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Hex Size

1.44 in

Material

12L14 Steel

Series

UNF

Type

Female/Female Union

UPC

783936184050

Dimensions

Diameter

1.5 in

Hub Size

3/4"

Length

1.56 in

Weight

0.29 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4