MY LISTS
KILLARK
Image of UNY250 UNY250 - Hazardous Location Union - Zinc Plated Steel - 2-1/2" Male/Female
Image of UNY250 UNY250 - Hazardous Location Union - Zinc Plated Steel - 2-1/2" Male/Female
Image of UNY250 UNY250 - Hazardous Location Union - Zinc Plated Steel - 2-1/2" Male/Female

UNY250 - Hazardous Location Union - Zinc Plated Steel - 2-1/2" Male/Female

$380.86 USD

Brand: Killark

Catalog ID: UNY250

Hazardous Location Union - Zinc Plated Steel - 2-1/2" Male/Female

Product details

General

Catalog Number

UNY250

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Hex Size

3.25 in

Material

12L14 Steel

Series

UNY

Type

Male/Female Union

UPC

783936184005

Dimensions

Diameter

3.38 in

Hub Size

2-1/2"

Length

4.06 in

Weight

3 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4