KILLARK
Image of B7025C4 B7025C4 - B7 Series, Aluminum Combination Magnetix Motor Starter Enclosure, NEMA Size 5
Discontinued

B7025C4 - B7 Series, Aluminum Combination Magnetix Motor Starter Enclosure, NEMA Size 5

Brand: Killark

Catalog ID: B7025C4

B7 Series- Aluminum Combination Magnetix Motor Starter Enclosure- NEMA Size 5

  • Type 4, 4X rated – providing protection from hose directed water and corrosion.
  • Universal mounting pan, pre-drilled to facilitate easy field installation of starters.
  • Provision for grounding supplied as standard.
  • More wiring room meets latest NEC wire bend requirements.
  • Quick release, captivated, 316 grade stainless steel cover bolts.
  • Flange sealing gasket located to the inside of cover bolt to prevent water seepage into enclosure through bolt holes.
  • Hinged cover provided as standard for an extra measure of safety and convenience.
  • Breaker (MCP) handle can be padlocked in “ON” or “OFF” position.
  • Provisions provided for drain and breather plus conduit openings for power and control.
  • Reset button provided as standard.
  • Two control operator openings provided plugged as standard.
  • Additional openings can be factory or field drilled.
  • Copper-free (less than 4/10 of 1% copper) enclosure.
  • Bolt on bi-directional ductile mounting lugs.

NEMA 4, 4X rated - providing protection from hose directed water and corrosion. Universal mounting pan, pre-drilled to facilitate easy field installation of starters. Provision for grounding supplied as standard. More wiring room - meets latest NEC wire b

General

Application

The PRISM B7 Series of across-the-line starter and combination motor control centers utilize SSNR single-speed, non-reversing NEMA type starters. PRISM enclosures universal design accomodates, as standard, the magnetic starters made by the following manuf

Catalog Number

B7025C4

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

Material

Copper-free aluminum

Size

5

Type

Aluminum Enclosure For Magnetic Motor Starter

UPC

783936020082

Dimensions

Gross Weight with Packaging

540

Size

5

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E83696

Operational

Horsepower - Maximum