MY LISTS
KILLARK
Image of EAC-3 EAC-3 - E Series Fitting, Aluminum, 1" C Conduit Body Threaded
* Representative image
Image of EAC-3 EAC-3 - E Series Fitting, Aluminum, 1" C Conduit Body Threaded

EAC-3 - E Series Fitting, Aluminum, 1" C Conduit Body Threaded

$53.46 USD

Brand: Killark

Catalog ID: EAC-3

E Series Fitting, Aluminum, 1" C Conduit Body Threaded

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Application

For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EAC-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165127

Dimensions

Dimensions

6.438 in x 1.75 in x 1.938 in

Gross Weight with Packaging

0.41

Height

1.938 in

Hub Size

1"

Length

6.438 in

Weight

0.41 lb

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

24