
Brand: Killark
Catalog ID: EAT-1CG
E Series - Aluminum Conduit Body With Cover And Gasket - T Type - Hubsize 1/2 Inch
Catalog Number
EAT-1CG
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body With Cover & Gasket
UPC
783936166247
Hub Size
1/2"
Weight
0.28 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
T
Carton Quantity
12